IESNA:LM-63-2002
[TEST]P952274
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6A-935-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 90 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18855
TILT=NONE
156 -1 1 37 73 1 1 1.5 1 0
1 1 170.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
2592.7 2788.2 2998.1 3209.1 3370.7 3469.7 3529.9 3563.8 3601.1 3644.3
3700.1 3775.7 3877.6 3998 4144.3 4390.5 4762.6 5256.1 5865.5 6627.6
7626.5 8773.1 9993.8 11104.1 11775.2 11434.5 10752.4 9838.6 8740.7 7432.4
5777.4 4127.9 2701.7 1570.5 691 213.9 0
2592.7 2798.8 3035.1 3269.2 3441.8 3546.7 3596.4 3608.6 3616.7 3623.8
3635.4 3660.1 3705.2 3761.9 3855.4 4050.7 4393 4889.4 5536.1 6307.1
7230.6 8293.7 9520.3 10846.3 12175.8 12529 11779.7 10815.6 9803.4 8651.9
7039.6 5306 3692.9 2248.1 1050.6 334.8 0
2592.7 2809.4 3072.1 3329.2 3512.8 3623.6 3662.7 3653.5 3632.4 3603.4
3570.7 3544.4 3532.9 3525.9 3566.5 3710.8 4023.4 4522.6 5206.5 5986.5
6834.8 7814.5 9046.7 10588.3 12576.4 13623.4 12806.9 11792.6 10866.2 9871.5
8301.7 6484.3 4684 2925.8 1410.3 455.7 0
2592.7 2824.4 3108.7 3383.2 3576.2 3681 3698.7 3654.2 3585.1 3505.5
3422.1 3347.5 3290.6 3251.8 3280.8 3451.1 3830.3 4411.4 5157.5 5976.6
6836.5 7766 8857.7 10209.3 12105.8 13570.4 13010.2 11887.9 10908.7 9902.1
8415 6646.5 4885.6 3151 1601.8 562.5 0
2592.7 2839.5 3145.4 3437.2 3639.6 3738.1 3734.7 3654.8 3537.9 3407.6
3273.4 3150.7 3048.2 2977.6 2995.2 3191.5 3637.2 4300.2 5108.3 5966.6
6838.2 7717.5 8668.8 9830.5 11635.2 13517.3 13213.3 11983.1 10951.4 9932.6
8528.3 6808.6 5087.2 3376.2 1793.3 669.4 0
2592.7 2848.4 3165.3 3469.7 3678 3765.9 3735.7 3614.5 3448.9 3276.7
3114.6 2974.6 2864.7 2805.1 2875.4 3183.7 3773.5 4597.5 5584.6 6653.7
7723.7 8775.2 9846 11019.1 12760.1 14547.7 14522.8 13347.6 12171.6 10887.3
9271 7373.2 5513.6 3669.7 2034.5 790 0
2592.7 2857.4 3185.2 3502.3 3716.2 3793.8 3736.7 3574.2 3360 3145.9
2955.7 2798.5 2681.3 2632.7 2755.7 3175.9 3909.8 4894.7 6061 7340.6
8609.1 9832.9 11023.1 12207.7 13884.9 15578.2 15832.4 14711.9 13391.6 11841.9
10013.7 7937.9 5939.8 3963.2 2275.5 910.5 0
2592.7 2861.8 3197.2 3519.9 3733.3 3803.1 3726.7 3537.3 3295.2 3064.9
2870.5 2714.7 2603.6 2571.7 2741.5 3241 4068 5182.5 6533.7 8032.8
9522.7 10963.3 12370.7 13734.1 15519.1 17133.1 17340.1 16226 14694.7 12817.8
10700.7 8425.1 6195.7 4070 2336.1 915.7 0
2592.7 2866.3 3209.4 3537.4 3750.3 3812.5 3716.8 3500.3 3230.5 2983.9
2785.5 2631 2525.9 2510.6 2727.2 3306.1 4226.2 5470.2 7006.6 8724.8
10436.4 12093.6 13718.3 15260.4 17153.4 18687.8 18847.7 17740.2 15997.6 13793.6
11387.7 8912.4 6451.5 4176.6 2396.7 920.8 0
2592.7 2864.3 3218.5 3545.8 3756.8 3813.5 3705 3474.2 3190.7 2939.9
2744 2591.7 2489.3 2484.3 2725 3339.9 4305 5639.1 7293.7 9131.2
10988.7 12755.7 14505.7 16236.9 18208.8 19663.3 19678.2 18390.8 16359.2 13830.2
11203.6 8596 5942.6 3776.7 2076.4 773 0
2592.7 2866.3 3209.4 3537.4 3750.3 3812.5 3716.8 3500.3 3230.5 2983.9
2785.5 2631 2525.9 2510.6 2727.2 3306.1 4226.2 5470.2 7006.6 8724.8
10436.4 12093.6 13718.3 15260.4 17153.4 18687.8 18847.7 17740.2 15997.6 13793.6
11387.7 8912.4 6451.5 4176.6 2396.7 920.8 0
2592.7 2861.8 3197.2 3519.9 3733.3 3803.1 3726.7 3537.3 3295.2 3064.9
2870.5 2714.7 2603.6 2571.7 2741.5 3241 4068 5182.5 6533.7 8032.8
9522.7 10963.3 12370.7 13734.1 15519.1 17133.1 17340.1 16226 14694.7 12817.8
10700.7 8425.1 6195.7 4070 2336.1 915.7 0
2592.7 2857.4 3185.2 3502.3 3716.2 3793.8 3736.7 3574.2 3360 3145.9
2955.7 2798.5 2681.3 2632.7 2755.7 3175.9 3909.8 4894.7 6061 7340.6
8609.1 9832.9 11023.1 12207.7 13884.9 15578.2 15832.4 14711.9 13391.6 11841.9
10013.7 7937.9 5939.8 3963.2 2275.5 910.5 0
2592.7 2848.4 3165.3 3469.7 3678 3765.9 3735.7 3614.5 3448.9 3276.7
3114.6 2974.6 2864.7 2805.1 2875.4 3183.7 3773.5 4597.5 5584.6 6653.7
7723.7 8775.2 9846 11019.1 12760.1 14547.7 14522.8 13347.6 12171.6 10887.3
9271 7373.2 5513.6 3669.7 2034.5 790 0
2592.7 2839.5 3145.4 3437.2 3639.6 3738.1 3734.7 3654.8 3537.9 3407.6
3273.4 3150.7 3048.2 2977.6 2995.2 3191.5 3637.2 4300.2 5108.3 5966.6
6838.2 7717.5 8668.8 9830.5 11635.2 13517.3 13213.3 11983.1 10951.4 9932.6
8528.3 6808.6 5087.2 3376.2 1793.3 669.4 0
2592.7 2824.4 3108.7 3383.2 3576.2 3681 3698.7 3654.2 3585.1 3505.5
3422.1 3347.5 3290.6 3251.8 3280.8 3451.1 3830.3 4411.4 5157.5 5976.6
6836.5 7766 8857.7 10209.3 12105.8 13570.4 13010.2 11887.9 10908.7 9902.1
8415 6646.5 4885.6 3151 1601.8 562.5 0
2592.7 2809.4 3072.1 3329.2 3512.8 3623.6 3662.7 3653.5 3632.4 3603.4
3570.7 3544.4 3532.9 3525.9 3566.5 3710.8 4023.4 4522.6 5206.5 5986.5
6834.8 7814.5 9046.7 10588.3 12576.4 13623.4 12806.9 11792.6 10866.2 9871.5
8301.7 6484.3 4684 2925.8 1410.3 455.7 0
2592.7 2798.8 3035.1 3269.2 3441.8 3546.7 3596.4 3608.6 3616.7 3623.8
3635.4 3660.1 3705.2 3761.9 3855.4 4050.7 4393 4889.4 5536.1 6307.1
7230.6 8293.7 9520.3 10846.3 12175.8 12529 11779.7 10815.6 9803.4 8651.9
7039.6 5306 3692.9 2248.1 1050.6 334.8 0
2592.7 2788.2 2998.1 3209.1 3370.7 3469.7 3529.9 3563.8 3601.1 3644.3
3700.1 3775.7 3877.6 3998 4144.3 4390.5 4762.6 5256.1 5865.5 6627.6
7626.5 8773.1 9993.8 11104.1 11775.2 11434.5 10752.4 9838.6 8740.7 7432.4
5777.4 4127.9 2701.7 1570.5 691 213.9 0
2592.7 2766.8 2950.9 3131.1 3272.1 3361.4 3417 3449.2 3482.1 3522.8
3580.9 3662 3767.8 3889.3 4040.2 4257.8 4569.2 4976.9 5488.9 6097.6
6827.4 7594.1 8273.8 8755.6 8876 8369 7651.8 6798.3 5867 4857.3
3700 2589.6 1668.5 965.7 434.4 142.3 0
2592.7 2745.4 2903.6 3053.2 3173.6 3253.1 3304.1 3334.7 3363 3401.1
3461.8 3548.3 3658.1 3780.6 3936 4125.1 4375.8 4697.7 5112.3 5567.5
6028.3 6415.2 6553.9 6407 5976.6 5303.6 4551.2 3758 2993.2 2282.3
1622.5 1051.4 635.2 361 177.9 70.6 0
2592.7 2722.7 2856.5 2981.1 3078.3 3145.3 3187.1 3207.1 3222.7 3243.8
3282 3341.7 3419 3499.7 3591.6 3694.6 3825.3 3996.3 4221.4 4461.2
4683.6 4828.1 4796.2 4572.2 4155.2 3591.4 3016.2 2452.6 1931.1 1476.3
1071.5 726.1 467.8 287.7 153.8 63.8 0
2592.7 2700 2809.4 2909.1 2983.2 3037.4 3070.1 3079.4 3082.4 3086.4
3102.1 3134.9 3179.9 3218.7 3247.2 3264.1 3274.7 3294.9 3330.4 3354.8
3338.9 3240.9 3038.4 2737.5 2333.9 1879.2 1481.2 1147.3 869.1 670.4
520.5 400.7 300.5 214.7 129.8 56.9 0
2592.7 2677.1 2762 2839 2898.1 2937 2954.4 2945.1 2919.7 2888.4
2857.6 2837 2827.3 2815.4 2792.9 2754.4 2701.4 2646.6 2595.8 2553.8
2508.1 2430.8 2302.6 2121.9 1887.3 1606.6 1354 1111.2 879.4 701.5
548.8 419.9 308.4 216.1 129.1 56.2 0
2592.7 2654.2 2714.6 2768.8 2812.8 2836.5 2838.7 2810.8 2756.9 2690.4
2613.1 2539 2474.5 2411.9 2338.8 2244.7 2128.1 1998.6 1861.3 1752.8
1677.2 1620.7 1566.8 1506.3 1440.8 1334 1226.7 1075 889.6 732.7
577 439.3 316.4 217.7 128.3 55.5 0
2592.7 2632.3 2670.3 2707 2739.8 2753.8 2743 2695.7 2614.2 2518.6
2411.9 2314.3 2232.7 2162.3 2093.2 2011.8 1914.7 1807.5 1693.7 1603.7
1543.9 1504.5 1475.9 1442.1 1390.4 1300.4 1210.9 1083.9 930.6 790.9
642.1 502.4 369.9 257.1 157.2 67.3 0
2592.7 2610.4 2626.1 2645.3 2666.5 2671.1 2647.2 2580.6 2471.5 2346.8
2210.7 2089.5 1990.8 1912.7 1847.5 1778.9 1701.3 1616.5 1526.2 1454.6
1410.6 1388.4 1385.1 1377.9 1339.9 1267 1195.1 1092.6 971.5 848.9
707.2 565.6 423.3 296.5 186 79.1 0
2592.7 2589.2 2584.3 2588.2 2596.2 2597.2 2565.4 2484.3 2359.4 2219.1
2079.9 1970.4 1890.8 1832.1 1780.4 1720.2 1648.1 1567.5 1476.4 1390.4
1326.2 1291.4 1294.9 1298.4 1287.4 1260.5 1195.9 1090.4 971.5 858.6
752.1 639.7 511.9 372.1 242.3 102.5 0
2592.7 2565.7 2543 2534.8 2538.8 2543.8 2522.6 2457.9 2352.5 2232.8
2116.7 2015.2 1925.9 1847.7 1773.9 1696.5 1611.7 1521.7 1432.2 1352.3
1281.9 1229.5 1201.6 1184.9 1169.2 1150.9 1112.3 1043.5 956.1 858.8
748.4 637.7 511.6 376.3 247.7 109.4 0
2592.7 2546.6 2507 2486.9 2488.3 2502.4 2502.8 2465.2 2386.3 2282.8
2174.4 2070.9 1970.1 1873.9 1781.1 1688.6 1593.7 1497.8 1408.9 1332.8
1264.6 1212.4 1174.6 1145.5 1118.2 1087 1044.5 986.9 915.9 831.2
727.2 620.7 497.4 369.3 240.3 106.5 0
2592.7 2527.6 2470.8 2439 2437.7 2461.2 2483.1 2472.3 2420.1 2332.9
2232.1 2126.6 2014.5 1900.1 1788.3 1680.6 1575.7 1474 1385.7 1313.3
1247.4 1195.4 1147.6 1106.1 1067 1023.3 976.5 930.4 875.7 803.7
705.9 603.7 483 362.3 232.8 103.5 0
2592.7 2510.3 2440.6 2399.2 2397.9 2434.7 2486.7 2515.7 2495.4 2418.8
2309.4 2190.2 2067.2 1942.2 1820.5 1703.7 1592.3 1487.5 1397 1324
1264.1 1220.6 1183.3 1144.5 1100.8 1044.7 984.8 927.8 866.8 790.6
693.3 591 472.4 354.8 224.4 101.9 0
2592.7 2493.2 2410.5 2359.4 2358.1 2408.5 2490.2 2559.1 2570.8 2505
2386.8 2253.7 2119.9 1984.3 1852.5 1726.7 1609 1501.1 1408.6 1334.7
1280.9 1245.6 1219 1182.9 1134.4 1066 992.9 925.3 857.8 777.5
680.7 578.2 461.6 347.2 215.9 100.3 0
2592.7 2478.2 2383.8 2325.9 2322 2380 2482.9 2582.2 2619.1 2567.8
2448.6 2303.2 2161 2023.7 1891.5 1765.6 1646.6 1536.7 1442.4 1367.8
1312.2 1274.3 1249.8 1219.2 1176 1114.5 1044.9 973.2 900 810.7
705.4 598.3 478.4 345.8 208.7 100 0
2592.7 2463.2 2357.1 2292.3 2285.8 2351.8 2475.5 2605.2 2667.3 2630.5
2510.3 2352.8 2202.2 2063.2 1930.6 1804.6 1684.2 1572.4 1476.2 1400.8
1343.3 1302.8 1280.6 1255.4 1217.6 1163 1096.9 1021.3 942.2 843.9
730.1 618.3 495 344.4 201.5 99.7 0
2592.7 2448.1 2333 2262.6 2252.5 2317.2 2445.6 2581 2656.2 2637.3
2533.4 2378.4 2223.1 2086.4 1958.5 1839 1723.8 1615.2 1520.6 1444.6
1382.5 1339.3 1312.7 1287 1249.7 1197.4 1129.7 1052.4 969 868.2
752 637.2 510.9 338.9 186 87.9 0
2592.7 2433 2308.7 2233.1 2219.1 2282.8 2415.6 2556.9 2645 2644
2556.4 2404.2 2244 2109.7 1986.3 1873.4 1763.5 1658 1565 1488.4
1421.7 1376 1344.6 1318.7 1281.9 1231.7 1162.5 1083.5 995.9 892.4
774 656.1 526.8 333.3 170.6 76.1 0
2592.7 2421.4 2290.1 2210.9 2192.7 2249 2367.5 2493.1 2572 2574.3
2499.3 2363.5 2213.1 2081.2 1966 1864.1 1765.8 1669.5 1581.4 1507.3
1446 1404.7 1375.1 1349.5 1312.8 1259.9 1187.4 1104.9 1015.3 911.4
791.3 674.3 540.6 362.7 198.2 87.7 0
2592.7 2409.7 2271.4 2188.8 2166.1 2215.2 2319.3 2429.4 2499.2 2504.7
2442.3 2322.9 2182 2052.7 1945.8 1854.7 1767.9 1680.9 1597.8 1526.2
1470.3 1433.5 1405.6 1380.1 1343.6 1288.2 1212.3 1126.4 1034.7 930.4
808.7 692.5 554.4 392.2 225.8 99.3 0
2592.7 2400.2 2258.3 2173.3 2148.8 2192.8 2285.3 2379.2 2437.7 2441.4
2386 2279.2 2150.8 2027.7 1922.8 1833.5 1749.9 1665.7 1584.1 1516.6
1469.7 1438.6 1412.8 1387.4 1351.6 1295.9 1220.2 1134.1 1042.1 939.2
817.8 701 565.7 411.5 249.7 108.9 0
2592.7 2390.8 2245.3 2157.8 2131.3 2170.4 2251.3 2329.1 2376.3 2378
2329.9 2235.6 2119.3 2002.7 1899.8 1812.2 1731.9 1650.5 1570.5 1507.1
1469.3 1443.8 1419.9 1394.7 1359.5 1303.5 1227.9 1141.7 1049.4 947.9
827 709.6 577 430.8 273.6 118.6 0
2592.7 2383.4 2236.1 2147.1 2121.2 2159.1 2235.7 2306 2346.8 2346.9
2302.8 2217.4 2110.1 1996.7 1890.5 1795.4 1707.5 1620.2 1535.7 1476.2
1444.6 1423.7 1402.4 1376.9 1342.2 1287.9 1212.9 1127.8 1038.2 938.6
822.4 703.2 574.3 429.6 271.6 116.2 0
2592.7 2376 2226.8 2136.6 2111.2 2148 2220.1 2282.8 2317.1 2315.6
2275.8 2199.2 2100.7 1990.6 1881.4 1778.7 1683.2 1589.9 1501.1 1445.4
1419.9 1403.6 1384.9 1359.2 1325 1272.3 1197.9 1114.1 1026.9 929.2
817.8 696.6 571.6 428.3 269.6 113.6 0
2592.7 2369.3 2219.7 2130.2 2105.8 2143.4 2214.2 2275.3 2307.7 2305.2
2266 2194.8 2100.7 1991.4 1879.4 1769.8 1666.7 1565.9 1473 1419.3
1395.9 1382 1366 1340.5 1305.7 1252 1178.2 1095.8 1009.4 912.5
803.8 682.5 552.6 412.3 257.1 107.3 0
2592.7 2362.4 2212.7 2123.9 2100.4 2138.8 2208.2 2267.6 2298.2 2294.8
2256.2 2190.3 2100.7 1992.3 1877.4 1761 1650.3 1541.9 1444.8 1393.4
1371.8 1360.5 1347.1 1321.7 1286.4 1231.7 1158.6 1077.5 991.9 895.9
789.8 668.4 533.5 396.2 244.5 100.7 0
2592.7 2353.9 2205.7 2119.1 2098.3 2138.1 2207.7 2266.4 2295.2 2290.3
2250.5 2188.8 2102.2 1993.8 1876.4 1756 1640.6 1526.2 1426.7 1376
1355.1 1345.1 1333.2 1307.3 1271.5 1213.8 1143.1 1063.6 976 880.5
775 656.6 511.4 382 231.8 94.5 0
2592.7 2362.4 2212.7 2123.9 2100.4 2138.8 2208.2 2267.6 2298.2 2294.8
2256.2 2190.3 2100.7 1992.3 1877.4 1761 1650.3 1541.9 1444.8 1393.4
1371.8 1360.5 1347.1 1321.7 1286.4 1231.7 1158.6 1077.5 991.9 895.9
789.8 668.4 533.5 396.2 244.5 100.7 0
2592.7 2369.3 2219.7 2130.2 2105.8 2143.4 2214.2 2275.3 2307.7 2305.2
2266 2194.8 2100.7 1991.4 1879.4 1769.8 1666.7 1565.9 1473 1419.3
1395.9 1382 1366 1340.5 1305.7 1252 1178.2 1095.8 1009.4 912.5
803.8 682.5 552.6 412.3 257.1 107.3 0
2592.7 2376 2226.8 2136.6 2111.2 2148 2220.1 2282.8 2317.1 2315.6
2275.8 2199.2 2100.7 1990.6 1881.4 1778.7 1683.2 1589.9 1501.1 1445.4
1419.9 1403.6 1384.9 1359.2 1325 1272.3 1197.9 1114.1 1026.9 929.2
817.8 696.6 571.6 428.3 269.6 113.6 0
2592.7 2383.4 2236.1 2147.1 2121.2 2159.1 2235.7 2306 2346.8 2346.9
2302.8 2217.4 2110.1 1996.7 1890.5 1795.4 1707.5 1620.2 1535.7 1476.2
1444.6 1423.7 1402.4 1376.9 1342.2 1287.9 1212.9 1127.8 1038.2 938.6
822.4 703.2 574.3 429.6 271.6 116.2 0
2592.7 2390.8 2245.3 2157.8 2131.3 2170.4 2251.3 2329.1 2376.3 2378
2329.9 2235.6 2119.3 2002.7 1899.8 1812.2 1731.9 1650.5 1570.5 1507.1
1469.3 1443.8 1419.9 1394.7 1359.5 1303.5 1227.9 1141.7 1049.4 947.9
827 709.6 577 430.8 273.6 118.6 0
2592.7 2400.2 2258.3 2173.3 2148.8 2192.8 2285.3 2379.2 2437.7 2441.4
2386 2279.2 2150.8 2027.7 1922.8 1833.5 1749.9 1665.7 1584.1 1516.6
1469.7 1438.6 1412.8 1387.4 1351.6 1295.9 1220.2 1134.1 1042.1 939.2
817.8 701 565.7 411.5 249.7 108.9 0
2592.7 2409.7 2271.4 2188.8 2166.1 2215.2 2319.3 2429.4 2499.2 2504.7
2442.3 2322.9 2182 2052.7 1945.8 1854.7 1767.9 1680.9 1597.8 1526.2
1470.3 1433.5 1405.6 1380.1 1343.6 1288.2 1212.3 1126.4 1034.7 930.4
808.7 692.5 554.4 392.2 225.8 99.3 0
2592.7 2421.4 2290.1 2210.9 2192.7 2249 2367.5 2493.1 2572 2574.3
2499.3 2363.5 2213.1 2081.2 1966 1864.1 1765.8 1669.5 1581.4 1507.3
1446 1404.7 1375.1 1349.5 1312.8 1259.9 1187.4 1104.9 1015.3 911.4
791.3 674.3 540.6 362.7 198.2 87.7 0
2592.7 2433 2308.7 2233.1 2219.1 2282.8 2415.6 2556.9 2645 2644
2556.4 2404.2 2244 2109.7 1986.3 1873.4 1763.5 1658 1565 1488.4
1421.7 1376 1344.6 1318.7 1281.9 1231.7 1162.5 1083.5 995.9 892.4
774 656.1 526.8 333.3 170.6 76.1 0
2592.7 2448.1 2333 2262.6 2252.5 2317.2 2445.6 2581 2656.2 2637.3
2533.4 2378.4 2223.1 2086.4 1958.5 1839 1723.8 1615.2 1520.6 1444.6
1382.5 1339.3 1312.7 1287 1249.7 1197.4 1129.7 1052.4 969 868.2
752 637.2 510.9 338.9 186 87.9 0
2592.7 2463.2 2357.1 2292.3 2285.8 2351.8 2475.5 2605.2 2667.3 2630.5
2510.3 2352.8 2202.2 2063.2 1930.6 1804.6 1684.2 1572.4 1476.2 1400.8
1343.3 1302.8 1280.6 1255.4 1217.6 1163 1096.9 1021.3 942.2 843.9
730.1 618.3 495 344.4 201.5 99.7 0
2592.7 2478.2 2383.8 2325.9 2322 2380 2482.9 2582.2 2619.1 2567.8
2448.6 2303.2 2161 2023.7 1891.5 1765.6 1646.6 1536.7 1442.4 1367.8
1312.2 1274.3 1249.8 1219.2 1176 1114.5 1044.9 973.2 900 810.7
705.4 598.3 478.4 345.8 208.7 100 0
2592.7 2493.2 2410.5 2359.4 2358.1 2408.5 2490.2 2559.1 2570.8 2505
2386.8 2253.7 2119.9 1984.3 1852.5 1726.7 1609 1501.1 1408.6 1334.7
1280.9 1245.6 1219 1182.9 1134.4 1066 992.9 925.3 857.8 777.5
680.7 578.2 461.6 347.2 215.9 100.3 0
2592.7 2510.3 2440.6 2399.2 2397.9 2434.7 2486.7 2515.7 2495.4 2418.8
2309.4 2190.2 2067.2 1942.2 1820.5 1703.7 1592.3 1487.5 1397 1324
1264.1 1220.6 1183.3 1144.5 1100.8 1044.7 984.8 927.8 866.8 790.6
693.3 591 472.4 354.8 224.4 101.9 0
2592.7 2527.6 2470.8 2439 2437.7 2461.2 2483.1 2472.3 2420.1 2332.9
2232.1 2126.6 2014.5 1900.1 1788.3 1680.6 1575.7 1474 1385.7 1313.3
1247.4 1195.4 1147.6 1106.1 1067 1023.3 976.5 930.4 875.7 803.7
705.9 603.7 483 362.3 232.8 103.5 0
2592.7 2546.6 2507 2486.9 2488.3 2502.4 2502.8 2465.2 2386.3 2282.8
2174.4 2070.9 1970.1 1873.9 1781.1 1688.6 1593.7 1497.8 1408.9 1332.8
1264.6 1212.4 1174.6 1145.5 1118.2 1087 1044.5 986.9 915.9 831.2
727.2 620.7 497.4 369.3 240.3 106.5 0
2592.7 2565.7 2543 2534.8 2538.8 2543.8 2522.6 2457.9 2352.5 2232.8
2116.7 2015.2 1925.9 1847.7 1773.9 1696.5 1611.7 1521.7 1432.2 1352.3
1281.9 1229.5 1201.6 1184.9 1169.2 1150.9 1112.3 1043.5 956.1 858.8
748.4 637.7 511.6 376.3 247.7 109.4 0
2592.7 2589.2 2584.3 2588.2 2596.2 2597.2 2565.4 2484.3 2359.4 2219.1
2079.9 1970.4 1890.8 1832.1 1780.4 1720.2 1648.1 1567.5 1476.4 1390.4
1326.2 1291.4 1294.9 1298.4 1287.4 1260.5 1195.9 1090.4 971.5 858.6
752.1 639.7 511.9 372.1 242.3 102.5 0
2592.7 2610.4 2626.1 2645.3 2666.5 2671.1 2647.2 2580.6 2471.5 2346.8
2210.7 2089.5 1990.8 1912.7 1847.5 1778.9 1701.3 1616.5 1526.2 1454.6
1410.6 1388.4 1385.1 1377.9 1339.9 1267 1195.1 1092.6 971.5 848.9
707.2 565.6 423.3 296.5 186 79.1 0
2592.7 2632.3 2670.3 2707 2739.8 2753.8 2743 2695.7 2614.2 2518.6
2411.9 2314.3 2232.7 2162.3 2093.2 2011.8 1914.7 1807.5 1693.7 1603.7
1543.9 1504.5 1475.9 1442.1 1390.4 1300.4 1210.9 1083.9 930.6 790.9
642.1 502.4 369.9 257.1 157.2 67.3 0
2592.7 2654.2 2714.6 2768.8 2812.8 2836.5 2838.7 2810.8 2756.9 2690.4
2613.1 2539 2474.5 2411.9 2338.8 2244.7 2128.1 1998.6 1861.3 1752.8
1677.2 1620.7 1566.8 1506.3 1440.8 1334 1226.7 1075 889.6 732.7
577 439.3 316.4 217.7 128.3 55.5 0
2592.7 2677.1 2762 2839 2898.1 2937 2954.4 2945.1 2919.7 2888.4
2857.6 2837 2827.3 2815.4 2792.9 2754.4 2701.4 2646.6 2595.8 2553.8
2508.1 2430.8 2302.6 2121.9 1887.3 1606.6 1354 1111.2 879.4 701.5
548.8 419.9 308.4 216.1 129.1 56.2 0
2592.7 2700 2809.4 2909.1 2983.2 3037.4 3070.1 3079.4 3082.4 3086.4
3102.1 3134.9 3179.9 3218.7 3247.2 3264.1 3274.7 3294.9 3330.4 3354.8
3338.9 3240.9 3038.4 2737.5 2333.9 1879.2 1481.2 1147.3 869.1 670.4
520.5 400.7 300.5 214.7 129.8 56.9 0
2592.7 2722.7 2856.5 2981.1 3078.3 3145.3 3187.1 3207.1 3222.7 3243.8
3282 3341.7 3419 3499.7 3591.6 3694.6 3825.3 3996.3 4221.4 4461.2
4683.6 4828.1 4796.2 4572.2 4155.2 3591.4 3016.2 2452.6 1931.1 1476.3
1071.5 726.1 467.8 287.7 153.8 63.8 0
2592.7 2745.4 2903.6 3053.2 3173.6 3253.1 3304.1 3334.7 3363 3401.1
3461.8 3548.3 3658.1 3780.6 3936 4125.1 4375.8 4697.7 5112.3 5567.5
6028.3 6415.2 6553.9 6407 5976.6 5303.6 4551.2 3758 2993.2 2282.3
1622.5 1051.4 635.2 361 177.9 70.6 0
2592.7 2766.8 2950.9 3131.1 3272.1 3361.4 3417 3449.2 3482.1 3522.8
3580.9 3662 3767.8 3889.3 4040.2 4257.8 4569.2 4976.9 5488.9 6097.6
6827.4 7594.1 8273.8 8755.6 8876 8369 7651.8 6798.3 5867 4857.3
3700 2589.6 1668.5 965.7 434.4 142.3 0
2592.7 2788.2 2998.1 3209.1 3370.7 3469.7 3529.9 3563.8 3601.1 3644.3
3700.1 3775.7 3877.6 3998 4144.3 4390.5 4762.6 5256.1 5865.5 6627.6
7626.5 8773.1 9993.8 11104.1 11775.2 11434.5 10752.4 9838.6 8740.7 7432.4
5777.4 4127.9 2701.7 1570.5 691 213.9 0
